Select Your Country

Go to global website

OMR150M-R1000-B17-2V1DV1-T Distance Sensor

Distance sensor for positioning tasks accurate to the millimeter, PRT, measuring range up to 150 m, PROFINET, M12 plug

Key Benefits at a Glance

  • PROFINET interface with integrated switch
  • Maximum measurement accuracy
  • Red laser as the light emitter
  • Display and keypad for parameter settings
  • Compact and space-saving design
  • Measuring method PRT (Pulse Ranging Technology)
  • Version for low temperature applications

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Warning symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OMR150M-R1000-B17-2V1DV1-T

Measuring range0.3 ... 150 m
Reference targetREF-500MMx500MM (Foil reflector 500 mm x 500 mm)
REF-250MMx250MM (Film reflector 250 mm x 250 mm) up to 75 m
Light sourcelaser diode
Light typemodulated visible red light
Laser nominal ratings
NoteLASER LIGHT , DO NOT STARE INTO BEAM
Laser class1
Wave length660 nm
Beam divergence< 5 mrad
Pulse length5 ns
Repetition rate300 kHz
max. pulse energy< 2 nJ
Measuring methodPulse Ranging Technology (PRT)
Max. Motion velocity15 m/s
Diameter of the light spot< 75 cm at 150 m
Ambient light limit> 80000 Lux
Resolution0.1 mm , adjustable
Temperature influence0.03 mm/K
MTTFd> 100 a
Mission Time (TM)10 a
Diagnostic Coverage (DC)0 %
Function indicator10 LEDs
Control elementsControl panel (4 membrane keys) for setting parameters
Parameterization indicatorIlluminated display for displaying measured values and parameterization
Operating voltageUB10 ... 30 V DC
No-load supply currentI0660 mA (18 V) ... 400 mA (30 V)
Time delay before availabilitytv< 10 s
Interface typePROFINET
Physical Ethernet
Transfer rate100 MBit/s
Read out rate1000/s
Product standardEN 60947-5-2
Laser safetyEN 60825-1:2014
Measured value output1 ms
Average data age3 ms , 6 ms , 12 ms , 25 ms , adjustable
Absolute accuracytyp. ± 2.5 mm
Repeat accuracy< 1 mm
Protection classIII
UL approvalcULus Listed, Class 2 Power Source, Type 1 enclosure
FDA approvalIEC 60825-1:2014 Complies with 21 CFR 1040.10 and 1040.11 except for conformance with IEC 60825-1 Ed. 3 as described in Laser Notice 56, dated May 8, 2019.
Ambient temperature-30 ... 60 °C (-22 ... 140 °F)
Storage temperature-40 ... 75 °C (-40 ... 167 °F)
Relative humidity95 % , no moisture condensation
Degree of protectionIP67
Connection4-pin, M12x1 connector, A-coded (supply) ,
2x 4-pin, M12x1 socket, D-coded (LAN)
Material
HousingABS / PC
Optical facePMMA , hard coated
Massapprox. 300 g
Dimensions
Height106.6 mm
Width55 mm
Depth80.6 mm
General Notes