Select Your Country
NCB4-12GM40-Z5-V1 Inductive Sensor
Key Benefits at a Glance
- 4 mm flush
- 2-wire DC
- Increased operating distance












Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
- ZH
Technical data of NCB4-12GM40-Z5-V1
| Switching function | Normally closed (NC) | |
| Output type | Two-wire | |
| Rated operating distance | sn | 4 mm |
| Installation | flush | |
| Output polarity | DC | |
| Assured operating distance | sa | 0 ... 3.06 mm |
| Reduction factor rAl | 0.49 | |
| Reduction factor rCu | 0.47 | |
| Reduction factor r304 | 0.76 | |
| Output type | 2-wire |
| Operating voltage | UB | 3.5 ... 30 V |
| Switching frequency | f | 0 ... 1000 Hz |
| Reverse polarity protection | reverse polarity-conductive | |
| Short-circuit protection | pulsing | |
| Voltage drop | Ud | ≤ 3.5 V |
| Temperature drift | ± 15% | |
| Operating current | IL | 2 ... 100 mA |
| Off-state current | Ir | 0.4 ... 0.6 mA typ. 0.5 mA |
| Switching state indicator | LED, yellow |
| Standard conformity | |||||
| |||||
| UL approval | cULus Listed Load Type: General Purpose Circuitry: Class 2 Power Source Enclosure Type Rating: Type 1 Supply/Switching Voltage: 30 V DC Output Switching Current: 100 mA | |
| CCC approval | CCC approval / marking not required for products rated ≤36 V |
| Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) -40 ... -25 °C (-40 ... -13 °F) (Drift 15 %) | |
| Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
| Connection type | Connector plug | |||||||
| Housing material | brass, nickel-plated | |||||||
| Sensing face | PBT | |||||||
| Degree of protection | IP67 | |||||||
| Connector | ||||||||
| ||||||||
| Mass | 38 g | |||||||
| Dimensions | ||||||||
| ||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




