Select Your Country

Go to global website

OIZ-DM500 Mounting Aid

Mounting bracket with deviation mirror for OIT500

Key Benefits at a Glance

  • Deviation mirror enables reading from a short distance
  • Slotted holes for flexible mirror angle adjustment
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OIZ-DM500

Read distancemin. 130 mm measured from the floor for OIT500
Reading field170 mm x 100 mm at a distance of 130 mm when using OIT500-F113-B17-CB
Materialhigh-grade steel,
Deviation mirror: glass
Massapprox. 2420 g
SeriesOIT
General Notes