Select Your Country
F31K-B3B-B31-BY-SET Inductive Valve/Sensor Kit
Inductive valve/sensor kit, consisting of an inductive dual sensor for valve position feedback, an indicator and a solenoid valve
Key Benefits at a Glance
- Comprehensive sensor and valve kit
- A single part number includes all components
- LEDs for power on, switching states of the sensor and solenoid valve
- Power supply for the sensor and the solenoid valve via AS-interface cable






Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of F31K-B3B-B31-BY-SET
| Switching function | Normally open/closed (NO/NC) programmable | |
| Output type | AS-Interface | |
| AS-Interface specification | V3.0 | |
| Required gateway specification | ≥ V2.1 | |
| Description | Solenoid valve: monostable, function changeable 3/2- or 5/2-way valve, with manual override working pressure 2.5 ... 8 bar pneumatic connection: 1/4 NPT |
| Operating voltage | UB | 26.5 ... 31.9 V via AS-i bus system |
| Operating current | IL | 0 ... 100 mA |
| Voltage | 24 V DC | |
| Power consumption | 0.7 W |
| Standard conformity | |||||
| |||||
| Ambient temperature | -25 ... 60 °C (-13 ... 140 °F) |
| Connection (system side) | screw terminals | |
| Core cross section (system side) | 1.5/2.5 mm2 flexible/rigid | |
| Tightening torque, fastening screws | ≤ 5 Nm | |
| Tightening torque, housing screws | 1 Nm | |
| Tightening torque, cable gland | M20 x 1.5 ; max. 7 Nm M12 x 1.5 ; max. 1.5 Nm |
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




