Select Your Country

Go to global website

ICRL2-U-5RJ45-G-DIN Unmanaged Ethernet SwitchRocketLinx®

Unmanaged Ethernet switch with 5 RJ45 ports and extended temperature range

Key Benefits at a Glance

  • Rugged housing for use in harsh environments
  • Suitable for PROFINET IO and EtherNet/IP
  • Extended temperature range
  • Five - Gigabit RJ45 ports
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of ICRL2-U-5RJ45-G-DIN

UL File NumberE223772
MTBF67.9 a
Number of ports5
Auto-MDI(-X)yes
Autonegotiationyes
Ethernet InterfaceIndustrial Ethernet
Transfer rate10BASE-T, 100BASE-TX, 1000BASE-T
Network performanceJumbo frame size: 1552 bytes Broadcast storm protection for broadcast packet
Cable typeCategory 5e or better
Switch properties
MAC address table size2K
Standards
IEEE 802.3 10BASE-Tyes
IEEE 802.3u 100BASE-TXyes
IEEE 802.3x Flow Control and Back-pressureyes
IEEE 802.3ab 1000BASE-Tyes
LED indicationsee manual
Rated operating voltageUe12 ... 48 V DC
Power consumption3 W
General informationCurrent overload protection, Power input polarity protection
Nominal voltageUN24 V DC
Current consumptiontyp. 6 mA
Physical RJ45
Transfer rate10/100/1000 Mbps
Number/Type5 x RJ45
Electromagnetic compatibility
Directive 2014/30/EUEN 55011:2016-04
EN 55011/A1:2017-04
EN 55011/A11:2020-03
EN 55032:2015-07
EN 55032/A11:2020-03
EN 55035:2017-07
EN 55035/A11:2020-05
Electrical safetyCSA C22.2 No. 61010-1-12
UL 61010-1, IEC 61010-2-201
Emitted interferenceEN 55032, FCC Part 15 Subpart B, ICES-003, AS/NZS CISPR 32
Noise immunityEN 55035:2017/A11:2020
Shock resistanceEN 60068-2-27
Vibration resistanceIEC 60068-2-6
Ambient temperature-40 ... 75 °C (-40 ... 167 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humiditymax. 95 %
Altitude0 ... 3048 m
Degree of protectionIP30
ConnectionPower Supply Terminal Block
Ethernet 5 x RJ45
Material
HousingAluminum
Mass183 g
Dimensions
Height109.2 mm
Width23.4 mm
Length73.8 mm
Construction typeCabinet module
MountingDIN rail or direct panel mounting
General Notes