Select Your Country

Go to global website

VSM3000-F400-B12-A1000 3-D Stereo SensorSmartRunner Measurer 3-D

The sensor uses stereo vision technology to capture three-dimensional data of objects in both static and dynamic applications. It calculates volume, dimensions, rotation, and position from this data and outputs the results directly.

Key Benefits at a Glance

  • Direct output of measured values such as volume, dimensions, rotation, and position
  • Complete 3D capture in a single shot for static and dynamic applications up to 2.5 m/s
  • Reliable object detection regardless of color and geometry
  • Easy setup with live preview, freely definable ROI, and customizable parameters—even for challenging surfaces
Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of VSM3000-F400-B12-A1000

Detection range1000 ... 3200 mm
Measuring rangeX: 1450 mm and Y: 1220 mm at 2000 mm distance
X: 2180 mm and Y: 1830 mm at 3000 mm distance
Light sourceLED projector
Light typeInfrared
Wave length 850 nm
Light directionStructured light
Object size
Minimum object heightmin. 12 mm at 1500 mm
min. 25 mm at 2000 mm
min. 35 mm for 2500 mm
min. 45 mm at 3000 mm
(Object size (W × L) = 50 mm × 50 mm)
Measuring accuracy volume±0.05 l at 2000 mm
±0.1 l at 3000 mm
Measuring accuracy dimensions± 5 mm at 1000 mm
± 10 mm at 2000 mm
Measuring accuracy rotation± 1 °
Measuring accuracy surface midpoint± 2 mm
Frame ratemax. 13 fps
Target velocity0 ... 2.5 m/s
Camera
Number of pixels1300 x 1080 pixels
ShutterGlobal shutter
Image resolution1.4 MP
Disparity128
MTTFd20 a
Mission Time (TM)10 a
Diagnostic Coverage (DC)0 %
Operation indicator4 LEDs (OUT 1, OUT 2, BUS, PWR)
Operating voltageUB24 V ±10 % , PELV
Operating currentIB500 mA , Outputs without load
Power consumptionP0max. 12 W , Outputs without load
Interface typeEthernet TCP/IP , MODBUS TCP
Transfer rate1 GBit/s
Control input1 digital input and External trigger
Photobiological safetyRisk group 0 according to IEC 62471
Standard conformity
Noise immunityEN 61000-6-2:2005
Emitted interferenceEN 61000-6-4:2007/A1:2011
Degree of protectionEN 60529
Shock and impact resistanceEN 60068-2-27:2009
Measuring principle3-D image data
Stereo vision
Structured light
ApplicationObject Measurement
CE conformityCE
UL approvalcULus Listed, Class 2 Power Source, Type 1 enclosure
CCC approvalCCC approval / marking not required for products rated ≤36 V
Operating temperature-20 ... 45 °C (-4 ... 113 °F) ,   (non-condensing; prevent icing on the lens!)
Relative humidity< 99 % , non-condensing
Degree of protectionIP65 / IP67
ConnectionM12 connector, 8-pin , A-coded
8-pin M12 socket , X-coded
Material
Housingmetal
Optical facePlastic pane
InstallationM5 screws
Massapprox. 800 g
Tightening torque, fastening screwsmax. 2 Nm
Dimensions
Height180 mm
Width56 mm
Depth67 mm
NoteINVISIBLE LED , DO NOT STARE INTO BEAM
DO NOT VIEW DIRECTLY WITH OPTICAL INSTRUMENTS
General Notes