Select Your Country
RL28-55/47/76a/105 Retroreflective Sensor
Retroreflective sensor with polarization filter
Key Benefits at a Glance
- Ultra bright LEDs for power on, weak signal indication and switching state
- Not sensitive to ambient light, even with switched energy saving lamps
- Waterproof, degree of protection IP67
- Protection class II









Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
- IT
Technical data of RL28-55/47/76a/105
| Effective detection range | 0 ... 17 m | |
| Reflector distance | 0.05 ... 17 m | |
| Threshold detection range | 21 m | |
| Reference target | H85-2 reflector | |
| Light source | LED | |
| Light type | modulated visible red light , 660 nm | |
| Polarization filter | yes | |
| Diameter of the light spot | approx. 290 mm at a distance of 17 m | |
| Opening angle | emitter 1.2° receiver 2° | |
| Ambient light limit | 80000 Lux |
| MTTFd | 950 a | |
| Mission Time (TM) | 20 a | |
| Diagnostic Coverage (DC) | 0 % |
| Operation indicator | LED green | |
| Function indicator | 2 LEDs yellow, light up when light beam is free, flash when falling short of the operating reserve, are off when light beam is interrupted | |
| Control elements | sensitivity adjustment (Adjustment to < 25% of the effective operating range) , Light-on/dark-on changeover switch |
| Operating voltage | UB | 10 ... 30 V DC |
| Ripple | 10 % | |
| No-load supply current | I0 | ≤ 40 mA |
| Test input | emitter deactivation with +Ub |
| Switching type | light/dark on switchable | |
| Signal output | 2 PNP, complementary, short-circuit protected, reverse polarity protected , open collectors | |
| Switching voltage | max. 30 V DC | |
| Switching current | max. 200 mA | |
| Switching frequency | f | 1000 Hz |
| Response time | 0.5 ms |
| Product standard | EN 60947-5-2 |
| UL approval | E87056 , cULus Listed , class 2 power supply , type rating 1 |
| Ambient temperature | -40 ... 60 °C (-40 ... 140 °F) | |
| Storage temperature | -40 ... 60 °C (-40 ... 140 °F) |
| Degree of protection | IP67 | ||||||||||
| Connection | 5-pin, M12 x 1 connector | ||||||||||
| Material | |||||||||||
| |||||||||||
| Mass | 70 g | ||||||||||
| Dimensions | |||||||||||
| |||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.

