Select Your Country

Go to global website

GLV30-LL-1227/40a/53/92 Diffuse Mode Sensor

Diffuse mode sensor

Key Benefits at a Glance

  • M30 nickel plated brass threaded housing
  • Light-on/dark-on switching
  • For glass fibre light guide
  • Extensive fiber optic product selection as accessories
Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • ZH

Technical data of GLV30-LL-1227/40a/53/92

Detection rangewithout fiberoptic cable : 0 ... 1700 mm , with fiberoptic cable see selection table for fiberoptic cables
Adjustment range250 ... 1700 mm (on use without fiberoptics)
Reference targetstandard white 200 mm x 200 mm (only for retroreflective fiberoptic cables)
Light sourceIRED
Light typemodulated infrared light
Diameter of the light spotapprox. 400 mm at 1700 mm sensor range
Opening angleapprox. 15 °
Ambient light limit50000 Lux
Function indicatorLED yellow, lights up with receiver lit
Control elementsSensitivity adjuster, light/dark switch
Operating voltageUB10 ... 30 V DC
Ripple10 %
No-load supply currentI040 mA
Switching typelight/dark on
Signal output1 PNP, not short-circuit protected
Switching voltagemax. 30 V DC
Switching currentmax. 500 mA
Response time2 ms
De-energized delaytoff7 ms
Product standardEN 60947-5-2
UL approvalcULus Listed, Class 2 Power Source, Type 1 enclosure
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-20 ... 75 °C (-4 ... 167 °F)
Degree of protectionIP65
Connection4-pin, M12 metal connector
Material
Housingbrass, nickel-plated
Optical faceglass
Mass370 g
General Notes