Select Your Country

Go to global website

V18-W Cable Socket

Cable socket, field-attachable, M12 straight, 4-pin, for cable diameter 6.5 - 8 mm

Key Benefits at a Glance

  • Screw terminal connection
  • UL Recognized Component
Product Compliance: Europe – CE
Product Compliance: USA - cURus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V18-W

Connector 1
Connectionsocket
Construction typeM18
Styleangled
Lockingscrew connection
Number of pins4
CustomizationCoding rotateable in steps of 60°
Operating voltageUBmax. 250 V
Operating currentIBmax. 16 A
Surge protectionCategory III
Insulation resistancemin. 100 MΩ
Degree of protectionEN 60529
UL approval
Maximum permissible operating currentmax. 5 A
UL File NumberE363587
Ambient temperature-25 ... 85 °C (-13 ... 185 °F)
Pollution degree3
Plug connector
Tightening torque0.6 Nm
Tool installationstraight knurling
Mating cyclesmin. 50
Degree of protectionIP67
Connectionscrew terminals for max. 1.5 mm2 / AWG 16
PG9 cable gland
Cable
Sheath diameter6.5 ... 8 mm
Core cross section1.5 mm2 / 16 AWG max.
Mass31.78 g
Plug connector
Screw connectionPA
BodyPBT/PA
Contact surfaceCuSnZn
General Notes