Select Your Country
NBB15-30GM50-WS-V93 Inductive Sensor
Key Benefits at a Glance
- 15 mm flush
- 2-wire AC









Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of NBB15-30GM50-WS-V93
| Switching function | Normally open (NO) | |
| Output type | Two-wire | |
| Rated operating distance | sn | 15 mm |
| Installation | quasi flush | |
| Output polarity | AC | |
| Assured operating distance | sa | 0 ... 12.15 mm |
| Actual operating distance | sr | 13.5 ... 16.5 mm |
| Reduction factor rAl | 0.33 | |
| Reduction factor rCu | 0.28 | |
| Reduction factor r304 | 0.81 | |
| Output type | 2-wire |
| Operating voltage | UB | 20 ... 253 V |
| Switching frequency | f | 0 ... 20 Hz |
| Hysteresis | H | 1 ... 10 % typ. 5 % |
| Reverse polarity protection | reverse polarity tolerant | |
| Voltage drop | Ud | < 5 V (IL > 50 mA); < 8 V (IL < 50 mA) |
| Momentary current (20 ms, 0.1 Hz) | 0 ... 1600 mA | |
| Operating current | IL | 5 ... 200 mA |
| Off-state current | Ir | 0 ... 1.7 mA |
| Operating voltage indicator | LED, green | |
| Switching state indicator | LED, yellow |
| Standard conformity | |||||
| |||||
| UL approval | cULus Listed Load Type: Resistive Enclosure Type Rating: Type 1 | |
| CSA approval | cCSAus Listed, General Purpose | |
| CCC approval | Certified by China Compulsory Certification (CCC) |
| Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
| Connection type | Connector plug | |||||||
| Housing material | brass, nickel-plated | |||||||
| Sensing face | PBT | |||||||
| Degree of protection | IP67 | |||||||
| Connector | ||||||||
| ||||||||
| Mass | 146 g | |||||||
| Dimensions | ||||||||
| ||||||||
| Note | 1) In the temperature range below 0 °C, permissible operating voltage Ub 80...253 V Safety fuse ≤ 0.3 A (quick-blow) according to IEC 60127-2 Sheet 1 Recommendation: after a short circuit, check that the device is functioning correctly. | |||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




