Select Your Country

Go to global website

V15-WV2A-PG9-Y117132 Cable Socket

Cable socket, field-attachable, M12 angled, A-coded, 5-pin, for cable diameter 6 - 8 mm, screw connection stainless steel

Key Benefits at a Glance

  • Stainless steel coupling nut
  • Screw terminal connection
  • UL Recognized Component
Product Compliance: Europe – CE
Product Compliance: USA - cURus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V15-WV2A-PG9-Y117132

Connector 1
Connectionsocket
Construction typeM12
Styleangled
Lockingscrew connection
Number of pins5
CodingA-coded
CustomizationCoding rotateable in steps of 90°
Operating voltageUBmax. 30 V DC
Operating currentIBmax. 4 A
Surge protectionCategory II
Insulation resistancemin. 100 MΩ
Degree of protectionEN 60529
Plug connectionconnector M12 x 1 : IEC 61076-2-101
UL approval
Maximum permissible operating currentmax. 3 A
UL File NumberE363587
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Pollution degree3
Plug connector
Tightening torque0.6 Nm
Tool installationstraight knurling
Mating cyclesmin. 100
Degree of protectionIP67
Connectionscrew terminals for max. 0.75 mm2 / AWG 18
PG9 cable gland
Cable
Sheath diameter6 ... 8 mm
Core cross section0.75 mm2 / 18 AWG max.
Installationscrew terminals 0.4 Nm
pressure nut 1 Nm
body 1 Nm
Mass22.9 g
Plug connector
Screw connectionStainless steel 1.4305 / AISI 303
BodyPA
Contact surfacegold plated (Au)
General Notes