Select Your Country
RC10-14-N3-Y187455 Inductive Ring Sensor
Key Benefits at a Glance
- 10 mm inside diameter
NAMUR sensors must be operated with approved switch amplifiers. Please find suitable devices below:
View switch amplifiers








Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of RC10-14-N3-Y187455
| Switching function | Normally closed (NC) | |
| Output type | NAMUR, bistable | |
| Inside diameter | 10 mm | |
| Measuring cone | 4 mm, 1.4401 | |
| Passage speed | v | ≤ 10 m/s |
| Output type | 2-wire |
| Nominal voltage | Uo | 8.2 V (Ri approx. 1 kΩ) | ||||||||||||
| Operating voltage | UB | 5 ... 25 V | ||||||||||||
| Hysteresis | H | typ. 1 % | ||||||||||||
| Reverse polarity protection | reverse polarity protected | |||||||||||||
| Current consumption | ||||||||||||||
| ||||||||||||||
| Power ON | ≥ 3 mA with UB = 8 V ≥ 4.2 mA at UB = 10 | |||||||||||||
| Time delay before availability | tv | ≤ 5 ms | ||||||||||||
| MTTFd | 2130 a | |
| Mission Time (TM) | 20 a | |
| Diagnostic Coverage (DC) | 0 % |
| Standard conformity | ||||||||
| ||||||||
| ATEX approval | |||||
| |||||
| UL approval | cULus Listed Load Type: Resistive Circuitry: Class 2 Power Source Enclosure Type Rating: Type 1 Supply/Switching Voltage: 8.2 V DC | ||||
| Ambient temperature | -25 ... 100 °C (-13 ... 212 °F) | |
| Storage temperature | -40 ... 100 °C (-40 ... 212 °F) |
| Connection type | cable PVC , 2 m Crimp terminal sockets 60888-3, AMP | ||||||||||
| Core cross section | 0.14 mm2 | ||||||||||
| Housing material | PBT | ||||||||||
| Degree of protection | IP67 | ||||||||||
| Cable | |||||||||||
| |||||||||||
| Mass | 36 g | ||||||||||
| Dimensions | |||||||||||
| |||||||||||
| Use in the hazardous area | see instruction manuals |
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




