Select Your Country
NBB15-30GKK-WS Inductive Sensor
Key Benefits at a Glance
- 15 mm flush









Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
- ZH
Technical data of NBB15-30GKK-WS
| Switching function | Normally open (NO) | |
| Output type | Two-wire | |
| Rated operating distance | sn | 15 mm |
| Installation | flush | |
| Output polarity | AC | |
| Assured operating distance | sa | 0 ... 12.15 mm |
| Reduction factor rAl | 0.33 | |
| Reduction factor rCu | 0.28 | |
| Reduction factor r304 | 0.82 | |
| Output type | 2-wire |
| Operating voltage | UB | 20 ... 250 V |
| Switching frequency | f | 0 ... 20 Hz |
| Hysteresis | H | typ. 5 % |
| Short-circuit protection | no | |
| Voltage drop | Ud | ≤ 8 V |
| Momentary current (20 ms, 0.1 Hz) | 0 ... 1600 mA | |
| Operating current | IL | 1.5 ... 200 mA |
| No-load supply current | I0 | ≤ 1.7 mA |
| Time delay before availability | tv | ≤ 20 ms |
| Standard conformity | |||||
| |||||
| UL approval | cULus Listed Load Type: General Purpose Enclosure Type Rating: Type 1 | |
| CSA approval | cCSAus Listed, General Purpose | |
| CCC approval | Certified by China Compulsory Certification (CCC) |
| Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
| Connection type | terminal compartment | |||||||
| Core cross section | up to 2.5 mm2 | |||||||
| Housing material | PBT | |||||||
| Sensing face | PBT | |||||||
| Degree of protection | IP67 | |||||||
| Dimensions | ||||||||
| ||||||||
| Note | 1) In the temperature range below 0 °C, permissible operating voltage Ub 80...253 V Safety fuse ≤ 0.3 A (quick-blow) according to IEC 60127-2 Sheet 1 Recommendation: after a short circuit, check that the device is functioning correctly. | |||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




