Select Your Country

Go to global website

REF-S20F Reflector

Reflector, round ø 20 mm, screw fixing M4

Key Benefits at a Glance

  • Screw mounting for simple installation
  • Chemical-resistant
  • tested by ECOLAB
Approval symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • IT

Technical data of REF-S20F

Construction typecircular
Ambient temperature-30 ... 65 °C (-22 ... 149 °F)
Degree of protectionIP68
MaterialPET
Dimensions
Height14.9 mm
Diameter20 mm
Mountingscrew fixing
General Notes