Select Your Country
LA28/LK28-FC-Z/31/116 Thru-Beam Sensor
Compact fire protection photoelectric sensor
Key Benefits at a Glance
- Compact fire protection photoelectric sensor for safety devices on fire barriers
- Approval in accordance with VdS Test Report FSA and externally monitored manufacture (Ü Symbol)
- Not sensitive to ambient light, even with switched energy saving lamps






Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
- IT
- ZH
Technical data of LA28/LK28-FC-Z/31/116
| Effective detection range | 0 ... 10 m | |
| Threshold detection range | 10 m | |
| Light source | LED, 660 nm and IRED, 880 nm | |
| Light type | modulated visible red light and modulated infrared light | |
| Alignment aid | LED red (in receiver lens) illuminated constantly: beam is interrupted, flashes: reaching switching point, off: sufficient operating reserve | |
| Diameter of the light spot | approx. 0.2 m at 10 m | |
| Opening angle | Emitter 1.2°, Receiver 5° | |
| Ambient light limit | 50000 Lux |
| MTTFd | 490 a | |
| Mission Time (TM) | 20 a | |
| Diagnostic Coverage (DC) | 0 % |
| Operation indicator | LED green | |
| Function indicator | LED yellow: 1. LED lit constantly: signal > 2 x switching point (operating reserve) 2. LED flashes: signal between 1 x switching point and 2 x switching point 3. LED off: signal < switching point | |
| Control elements | Light-on/dark-on changeover switch ; Time adjuster |
| Operating voltage | UB | 12 ... 240 V AC/DC |
| Power consumption | P0 | ≤ 3.5 VA |
| Switching type | light/dark on, switchable . (selectable, light/dark switching is only activated if the receiver has 'dark on' selected.) | |
| Signal output | Relay, 1 alternator | |
| Switching voltage | max. 250 V AC/DC | |
| Switching current | max. 2 A | |
| Switching power | DC: max. 50 W AC: max. 500 VA | |
| Switching frequency | f | 25 Hz |
| Response time | 20 ms | |
| Timer function | ON delay (GAN), OFF delay (GAB), one shot (IAB), ON delay-OFF delay (GAN-GAB), programmable adjustment range 0.1 ...10 s |
| Standards | EN 60947-5-2 smoke insensitive up to 2 dB/m ( EN 54-12 ) |
| Protection class | II, rated insulation voltage ≤ 250 V AC with pollution degree 1-2 according to IEC 60664-1 Output circuit insulated from control circuit in accordance with IEC 61140. Caution! The protection class 2 is only valid when the terminal compartment is closed. | |
| CCC approval | Certified by China Compulsory Certification (CCC) | |
| Approvals | VdS/DIBt certificate of compliance No. 25021 , approval number Z-6.510-2383 |
| Ambient temperature | -40 ... 60 °C (-40 ... 140 °F) | |
| Storage temperature | -40 ... 60 °C (-40 ... 140 °F) | |
| Relative humidity | 30% ... 85% non-condensing ; Non-icing |
| Degree of protection | IP64 | ||||||||||
| Connection | terminal compartment with 8 spring-loaded terminals for wire cross section 0.5 ... 1.5 mm2 , Insulation stripping 7.5 ... 8.5 mm , M16 x 1.5 cable gland | ||||||||||
| Material | |||||||||||
| |||||||||||
| Mass | 200 g (emitter and receiver) | ||||||||||
| Dimensions | |||||||||||
| |||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.

