Select Your Country

Go to global website

OMH-VDM18-02 Mounting Aid

Mounting accessory, distance measuring devices Series VDM18

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OMH-VDM18-02

MaterialStainless steel
Massapprox. 119 g
Dimensions
Height38.3 mm
Width65 mm
Length58 mm
MountingMounting accessories included
SeriesVDM18
General Notes