Select Your Country

Go to global website

OMH-C110-01 Mounting Aid

Mounting bracket

Key Benefits at a Glance

  • Mounting bracket
  • Simple and fast mounting
  • Fixed setting
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OMH-C110-01

MaterialStainless steel
Massapprox. 277 g
Dimensions
Height92 mm
Width88 mm
Length169 mm
MountingMounting accessories included
Seriesreflector C110-2
Reflector seriesC110-2
General Notes