Select Your Country

Go to global website

OMH-SLCT-100-2500 Mounting Bracket

Mounting bracket for floor mounting and cover plate

Key Benefits at a Glance

  • Eight grooves for mounting photoelectric sensors or accessories, three on the inside and five on the outside
  • Corner mounting of photoelectric sensors with a directional difference of 90°
  • Cover prepared for indicator light mounting
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • IT

Technical data of OMH-SLCT-100-2500

Setting angle± 5 ° with product OMH-SLCT-200
Tilting angle± 2.5 ° with product OMH-SLCT-200
Ambient temperature-40 ... 80 °C (-40 ... 176 °F)
Storage temperature-40 ... 80 °C (-40 ... 176 °F)
Relative humidity80 % , non-condensing
Housing length L2480 mm
Material
Housinganodized aluminum
Massapprox. 11.8 kg
Dimensions
Height102.1 mm
Width123.1 mm
Length2480 mm
Scope of deliveryMounting base, cover plate
The three fillister head screws for the cover plate are supplied with the floor mount
Safety SeriesSLCT / SLCS
General Notes