Select Your Country
NBB20-U4-UU Inductive Sensor
Key Benefits at a Glance
- Sensor head bidirectional and rotatable
- NO/NC selectable
- Metal base with ground connection









Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
Technical data of NBB20-U4-UU
| Switching function | Normally open/closed (NO/NC) | |
| Output type | Two-wire | |
| Rated operating distance | sn | 20 mm |
| Installation | flush | |
| Output polarity | AC/DC | |
| Assured operating distance | sa | 0 ... 16.2 mm |
| Actual operating distance | sr | 18 ... 22 mm |
| Reduction factor rAl | 0.4 | |
| Reduction factor rCu | 0.3 | |
| Reduction factor r304 | 0.77 | |
| Reduction factor rFe | 1 | |
| Reduction factor rBrass | 0.43 | |
| Output type | 2-wire |
| Switching frequency | f | AC, 0 ... 30 Hz DC, 0 ... 100 Hz |
| Hysteresis | H | 1 ... 10 % typ. 5 % |
| Reverse polarity protection | reverse polarity tolerant | |
| Short-circuit protection | pulsing | |
| Voltage drop | Ud | ≤ 5 V (typ. 2V) DC operation ≤ 8 V (typ. 3 V) AC operation |
| Momentary current (20 ms, 0.1 Hz) | 0 ... 3000 mA | |
| Operating current | IL | 5 ... 500 mA |
| Rated operating current | Ie | 500 mA 50/60 Hz |
| Lowest operating current | Im | 5 mA |
| Off-state current | Ir | ≤ 1.5 mA |
| Usage category | AC12 , AC140 , DC12 , DC13 | |
| Time delay before availability | tv | ≤ 300 ms |
| Operating voltage indicator | LED, green | |
| Switching state indicator | LED, yellow | |
| Error indicator | flashes when overcurrent |
| MTTFd | 540 a |
| MTTFd | 540 a | |
| Mission Time (TM) | 20 a | |
| Diagnostic Coverage (DC) | 0 % |
| Rated operating voltage | Ue | 24 ... 250 V DC / 24 ... 230 V AC |
| Operating voltage | UB | 20 ... 275 V DC / 20 ... 253 V AC |
| Standard conformity | |||||
| |||||
| Protection class | I | |||||||
| ||||||||
| UL approval | cULus Listed Load Type: General Purpose Enclosure Type Rating: Type 1 Supply/Switching Voltage: 250 V AC / 273 V DC Output Switching Current: 500 mA Further UL information see section "Additional Information" | |||||||
| CCC approval | Ue 75 V DC - 250 V DC Ue 75 V AC - 230 V AC | |||||||
| Ambient temperature | -25 ... 85 °C (-13 ... 185 °F) | |
| Storage temperature | -25 ... 85 °C (-13 ... 185 °F) | |
| Pollution degree | 3 |
| Connection type | terminal compartment | ||||||||||
| Information for connection | A maximum of two conductors with the same core cross section may be mounted on one terminal connection! tightening torque 1.2 Nm + 10 % | ||||||||||
| Core cross section | up to 2.5 mm2 | ||||||||||
| |||||||||||
| Housing material | PA 6.6 / metal | ||||||||||
| Sensing face | PA 6.6 | ||||||||||
| Housing base | metal / class I equipment with ground connection | ||||||||||
| Degree of protection | IP67 | ||||||||||
| Mass | 280 g | ||||||||||
| Dimensions | |||||||||||
| |||||||||||
| Note | Tightening torque: 1.8 Nm (housing) | ||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




