Select Your Country
NBB8-18GM60-US-10M Inductive Sensor
Key Benefits at a Glance
- 8 mm flush
- 2-wire AC/DC









Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of NBB8-18GM60-US-10M
| Switching function | Normally open (NO) | |
| Output type | Two-wire | |
| Rated operating distance | sn | 8 mm |
| Installation | flush | |
| Output polarity | AC/DC | |
| Reduction factor rAl | 0.45 | |
| Reduction factor rCu | 0.4 | |
| Reduction factor r304 | 0.7 | |
| Output type | 3-wire |
| Switching frequency | f | 30 Hz |
| Hysteresis | H | 3 ... 15 % typ. 5 % |
| Reverse polarity protection | reverse polarity tolerant | |
| Short-circuit protection | yes | |
| Voltage drop | Ud | ≤ 8 V |
| Rated operating current | Ie | 4 ... 300 mA AC/DC |
| Off-state current | Ir | ≤ 0.8 mA |
| Operating voltage indicator | LED, green | |
| Switching state indicator | LED, yellow |
| Rated operating voltage | Ue | 20 ... 250 V AC/DC |
| Standard conformity | |||||
| |||||
| UL approval | cULus Listed Load Type: Resistive Enclosure Type Rating: Type 1 | |
| CSA approval | cCSAus Listed, General Purpose |
| Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
| Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
| Connection type | cable | ||||||||||||||||||||||
| Housing material | brass, nickel-plated | ||||||||||||||||||||||
| Sensing face | PBT | ||||||||||||||||||||||
| Degree of protection | IP67 | ||||||||||||||||||||||
| Cable | |||||||||||||||||||||||
| |||||||||||||||||||||||
| Mass | 606 g | ||||||||||||||||||||||
| Dimensions | |||||||||||||||||||||||
| |||||||||||||||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




