Select Your Country
EPV-5500 Vent System Enclosure Protection Vent
Enclosure protection vent for 5500 series purge and pressurization system
Key Benefits at a Glance
- One design, three flow rate variants to support your design requirements
- Anodized aluminum with an optional stainless steel cap
- Universal mounting
- The -03 version of the EPV-5500 has a leakage rate of >1 L/min.






Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
Technical data of EPV-5500 Vent System
| Series | 5500 | |
| System | Type Z Purge ; Ex pzc Purge | |
| Hazardous environment | gas or dust |
| Protective gas supply | instrument grade air or inert gas | |
| Maximum pressure | depends on the integrity of the enclosure (strength) | |
| Purge flow rate | See graphs | |
| Flow rate for leakage compensation | EPV-5500....-01: Less than 9.9 l/min (0.35 scfm) @ 0.63 mbar (0.25 in w.c.) Less than 27.3 l/min (0.97 scfm) @ 1.9 mbar (0.75 in w.c.) EPV-5500....-02: Less than 6.6 l/min (0.23 scfm) @ 0.63 mbar (0.25 in w.c.) Less than 16.0 l/min (0.57 scfm) @ 1.9 mbar (0.75 in w.c.) EPV-5500....-03: Less than 1 l/min (0.035 scfm) @ 0.63 mbar (0.25 in w.c.) Less than 1 l/min (0.035 scfm) @ 1.9 mbar (0.75 in w.c.) | |
| Breaking pressure | EPV-5500....-01: 2.0 mbar (0.8 in. w.c.) EPV-5500....-02: 3.5 mbar (1.4 in. w.c.) EPV-5500....-03: 3.8 mbar (1.5 in. w.c.) |
| Degree of protection | EN 60529 | |
| Shock resistance | EN 60068-2 |
| Ambient temperature | -40 ... 70 °C (-40 ... 158 °F) | |
| Relative humidity | 5 ... 95 %, non-condensing | |
| Vibration resistance | 5 ... 100 Hz , 1 g, 12 m/s2, all axes | |
| Impact resistance | 30 g, 11 ms, all axes |
| Degree of protection | EPV-5500....-01/02: mounting only Type 4X / IP66 EPV-5500....-03: Type 4X / IP66 | |||||||
| Material | ||||||||
| ||||||||
| Installation | - any orientation to enclosure - not gravity dependent - internal and external mounting possible | |||||||
| Mass | approx. 1 kg (2.2 lb) | |||||||
| Dimensions | see dimensions | |||||||
| Mounting | mounting hole 1.5 in NPT knockout (50.8 mm) hole sealing nut (provided) | |||||||
| Directive conformity | |||||
| |||||
| UL approval | |||||
| |||||
| IECEx approval | part of IECEx UL 14.0019X | ||||
| Supplementary information | Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.

