Select Your Country

Go to global website

BT115X Activator

Activator for F31 series

Key Benefits at a Glance

  • Suitable for right and left rotating drives
  • Action reversed (end position undamped)
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of BT115X

Ring diametermax. 110 mm
Spring ring heightmax. 7 mm
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Shaft diameter< 90 mm
Shaft height30 mm and 50 mm
Mounting hole pattern30 x 130 mm
Material
HousingMounting component: PA
Spacer diskPA (2 units, 10 mm strong)
Stopper capPE (1 unit black)
Identification stopperPA (2 units yellow, 2 units black)
Mounting screwfor activator: 1.4305 / AISI 303 (1 piece M6 x 25)
for sensors - F31: 1.4305 / AISI 303 (2 pieces M5 x 16) (2 pieces M5 x 12)
Activation targetStainless steel 1.4305 / AISI 303 (integrated)
Mass140 g
Tightening torque, fastening screws≤ 1.5 Nm
Dimensions
Height62.5 mm
Diameter115 mm
General Notes