Select Your Country

Go to global website

HiSHPSM/32/MM-01 HART Termination Board

Key Benefits at a Glance

  • 32-channel
  • 24 V DC supply
  • Interface for serial or parallel wiring options
  • Dual RS 485 connections
  • Slot for HART Multiplexer

Show more

Product Compliance: Europe – CE
Approval symbol
HART® interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • PL

Technical data of HiSHPSM/32/MM-01

Nominal voltage24 V DC
Fusing3.15 A , 5 x 20 mm (0.2 x 0.8 inch)
Power dissipation0.7 W , with Multiplexer
Reverse polarity protectionyes
HART signal channels
Number of channels32 unbalanced signal loops
Type/number2 x RS-485
Supplyyes
HART signal channels30 V DC
Ambient temperature-20 ... 55 °C (-4 ... 131 °F)
Relative humidity5 ... 90 %, non-condensing
Core cross section2.5 mm2 (16 AWG)
Connectionfield side: fixed screw terminals
control side: fixed screw terminals
RS 485 interface: removable screw terminals
power: removable screw terminals
Massapprox. 500 g
Dimensions222 x 122 x 208 mm (8.7 x 4.8 x 8.2 inch) (W x H x D) , depth including module assembly with HiDMux2700
Height122 mm
Width222 mm
Depth208 mm
MountingDIN rail mounting
CertificateCML 17ATEX3337X
Ex-Hexagon II 3 G Ex ec IIC T4 Gc
CertificateIECEx CML 17.0178X
Ex ec IIC T4 Gc
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.
General Notes