Select Your Country

Go to global website

POWERBUS-SETL5.500 Power Bus (DIN mounting rail)

Power bus for 35 mm DIN mounting rail, height: 7.5 mm, length: 500 mm

Key Benefits at a Glance

  • Bus carrier with bus PCB for 35 mm DIN mounting rail, height 7.5 mm
  • Provides DC supply voltage and the bus connection to all equipped SC-System modules
  • Standard length 500 mm (19.7 inch), simple to customize to application space
  • Eliminates daisy-chains
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • PL

Technical data of POWERBUS-SETL5.500

Rated voltageUr24 V DC
Rated currentIr3 A
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection5 conductors
Supply2 Conductors
Fault output1 Conductors
Dimensions6 x 40 x 500 mm (0.24 x 1.57 x 19.7 inch)
Height6 mm
Width25 mm
Length500 mm
Mountingin 35 mm DIN mounting rail acc. to EN 60715:2001
Height: 7.5 mm
Scope of delivery- power bus POWERBUS-SETL5.500
- end cap POWERBUS-CAP
Optional accessories- cover POWERBUS-COV.250
- end cap POWERBUS-CAP
- 35 mm DIN mounting rail acc. to EN 60715
General Notes