Select Your Country

Go to global website

GLV18-8-600-IR/73/120 Diffuse Mode Sensor

Diffuse mode sensor, M18 threaded housing design, plastic housing, front optical face, 600 mm sensing range, red light, light/dark on, DC version, 2 PNP outputs, M12 plug

Key Benefits at a Glance

  • Efficient Line in a short M18 plastic housing for standard applications
  • Very high detection range
  • 4 LEDs indicator for 360° visibility
  • Optimized potentiometer design for a clear control button layout in the application
  • Version with front optical face
  • DC voltage version

Show more

Product Compliance: Europe – CE
Product Compliance: EU - protection class II
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of GLV18-8-600-IR/73/120

Detection range50 ... 600 mm adjustable
Detection range max.0 ... 600 mm
Reference target100 mm x 100 mm Kodak white
Light sourceLED
Light typemodulated infrared light , 850 nm
Diameter of the light spotapprox. 60 mm at 600 mm
Opening angleapprox. 6 °
Optical facefrontal
Ambient light limit30000 Lux
HysteresisH< 15 %
MTTFd920 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Operation indicatorLED green, statically lit Power on
Function indicatorLED yellow: lights when object is detected ; flashes when falling short of the operating reserve
Control elementssensitivity adjustment
Operating voltageUB10 ... 30 V DC
No-load supply currentI0< 20 mA
Switching typelight/dark on
Signal output2 PNP, complementary, short-circuit protected, open collectors
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA
Voltage dropUd≤ 1.5 V DC
Switching frequencyf500 Hz
Response time≤ 1 ms
Product standardEN 60947-5-2
Protection classII, Rated insulation voltage ≤ 50 V AC with pollution degree 1-2 according to IEC 60664-1
UL approvalcULus Listed, Class 2 Power Source
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 60 °C (-13 ... 140 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Degree of protectionIP67
Connection4-pin, M12 x 1 connector
Material
HousingPC
Optical facePMMA
Connectorplastic
Massapprox. 10 g
Dimensions
Length43.9 mm
Diameter18 mm
Thread sizeM18
General Notes