Select Your Country

Go to global website

IO-Link-Master02-USB IO-Link Master

IO-Link master, supply via USB port or separate power supply, LED indicators, M12 plug for sensor connection

Key Benefits at a Glance

  • IO-Link Interface for process data, parameterization and diagnosis
  • Power supplied via USB
  • Easy connection to a PC/laptop via USB
  • Additional voltage supply for devices with higher current consumption included
  • Software for display and evaluation on PC available for free download

Show more

Product Compliance: Europe – CE
IO-Link interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • JA

Technical data of IO-Link-Master02-USB

Function indicatorcommunication: LED green
status display: LED yellow
diagnostic display: LED red
Operating voltage indicator: yellow LED
Operating voltageUB24 V DC / USB 5 V DC
Operating currentIB< = 500 mA
Interface typeIO-Link
ProtocolIO-Link V1.1 , IO-Link V1.0
Supported baud ratesCOM1 (4.8 kbits/s) , COM2 (38.4 kBit/s) , COM3 (230.4 kbits/s)
Load currentmax. 80 mA via USB for sensor supply voltage
1 A via external power supply
ApprovalsCE
Ambient temperature0 ... 45 °C (32 ... 113 °F)
Storage temperature-40 ... 80 °C (-40 ... 176 °F)
Relative humidity95 % non-condensing
Degree of protectionIP20 (when properly connected)
ConnectionIO-Link port: 5-pin, M12x1 socket, A-coded
Operating voltage : DC-9, 2.1 mm
USB 2.0 : MiniB USB plug-in connector
Material
HousingAluminum
Massapprox. 100 g
Dimensions
Height24 mm
Width41 mm
Depth54 mm
Scope of deliveryUSB connection cable
24 V DC power supply
IO-Link USB Master 2.0
General Notes

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.