Select Your Country
OMD30M-R2000-B23-V1V1D-1L 2-D LiDAR Sensor
R2000 UHD, 2-D LiDAR sensor for precise and highly dynamic positioning, measuring range to object up to 30 m, Ethernet
Key Benefits at a Glance
- High operating range
- Very high angle resolution
- Infrared light
- Measuring method PRT (Pulse Ranging Technology)
- Flexible measured data filter
Show more
Preferred Type

















Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
Technical data of OMD30M-R2000-B23-V1V1D-1L
| Measuring range | 0.1 ... 10 m (black 10%) 0,1 … 30 m (white 90%) 0.1 … 200 m (reflector) Min. reflectivity 2.5% | ||||||||||||||||||||||
| Light source | laser diode | ||||||||||||||||||||||
| Light type | modulated infrared light | ||||||||||||||||||||||
| Laser nominal ratings | |||||||||||||||||||||||
| |||||||||||||||||||||||
| Measuring method | Pulse Ranging Technology (PRT) | ||||||||||||||||||||||
| Scan rate | 10 ... 50 Hz | ||||||||||||||||||||||
| Scanning angle | 360° | ||||||||||||||||||||||
| Diameter of the light spot | 25 mm x 105 mm at 10 m | ||||||||||||||||||||||
| Filter | Maximum, average, median, reflectivity | ||||||||||||||||||||||
| Ambient light limit | 80000 Lux | ||||||||||||||||||||||
| Resolution | 1 mm | ||||||||||||||||||||||
| MTTFd | 75 a | |
| Mission Time (TM) | 10 a | |
| Diagnostic Coverage (DC) | 0 % |
| Operation indicator | LED green | |
| Data flow indicator | LED yellow: active ethernet LED green: Ethernet link | |
| Function indicator | LED red: fault LED yellow: Q1 + Q2 | |
| Control elements | 2 Button | |
| Parameterization indicator | 24 x 252 pixels , red |
| Operating voltage | UB | 10 ... 30 V DC |
| Ripple | 10 % within the supply tolerance | |
| No-load supply current | I0 | ≤ 400 mA / 24 V DC |
| Power consumption | P0 | < 10 W |
| Time delay before availability | tv | < 40 s |
| Interface type | Fast Ethernet, 2 switching outputs | |
| Protocol | HTTP , TCP/IP and UDP/IP |
| Input/output type | 2 Inputs/Outputs , Independently configurable , short circuit/reverse polarity protected |
| Switching threshold | low: Ua < 1.5 V, high: Ua > Ub - 2 V | |
| Switching current | 100 mA per output |
| Product standard | EN 60947-5-2 | |
| Shock resistance | EN 60068-2-27 | |
| Vibration resistance | EN 60068-2-6 | |
| Laser safety | EN 60825-1:2014 |
| Measuring speed | 250000 measurements per second | |
| Measured value noise | typ. ± 10 mm (1 sigma; max 20 mm; 0,1 m ... 8 m) typ. ± 12 mm (1 sigma; max 20 mm; 8 m ... 30 m) with measured value filter deactivated | |
| Angle resolution | 0.014 ° | |
| Absolute accuracy | typ. ± 25 mm | |
| Repeat accuracy | < 12 mm |
| Protection class | III | |
| UL approval | cULus Listed, Class 2 Power Source, Type 1 enclosure | |
| CCC approval | CCC approval / marking not required for products rated ≤36 V | |
| FDA approval | IEC 60825-1:2014 Complies with 21 CFR 1040.10 and 1040.11 except for conformance with IEC 60825-1 Ed. 3 as described in Laser Notice 56, dated May 8, 2019. |
| Ambient temperature | -10 ... 50 °C (14 ... 122 °F) | |
| Storage temperature | -20 ... 70 °C (-4 ... 158 °F) | |
| Relative humidity | 95 % , no moisture condensation |
| Degree of protection | IP65 | ||||||||||
| Connection | 4-pin, M12x1 connector, standard (supply) , 8-pin, M12x1 connector, A-coded (MultiPort) , 4-pin, M12x1 socket, D-coded (LAN) | ||||||||||
| Material | |||||||||||
| |||||||||||
| Mass | approx. 0.8 kg | ||||||||||
| Dimensions | |||||||||||
| |||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.
Related News and Applications
Read more on news and applications related to this product.







