Select Your Country

Go to global website

V15SL-M16-500 Panel Plug

Panel plug, M12 straight, L-coded, 5-pin, single cores, mounting M16

Key Benefits at a Glance

  • Front/screw mounting
  • UL Recognized Component
Product Compliance: Europe – CE
Product Compliance: USA - cURus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V15SL-M16-500

Connector 1
Connectionplug
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins5
CodingL-coded
Connector 2
Connectioncable end
Rated voltageUr63 V
Rated currentIr12 A
Surge protectionCategory III
Overvoltage categoryIII
Insulation resistancemin. 10000 MΩ
Degree of protectionEN 60529
Plug connectionconnector M12 x 1 : IEC 61076-2-111
UL File NumberE363587
Ambient temperature-40 ... 105 °C (-40 ... 221 °F)
Pollution degree3
Plug connector
Tightening torque0.6 Nm
Mating cyclesmin. 100
Degree of protectionIP68
Connectionflexible leads (16 AWG)
Cable
Number of cores5
Core cross section1.5 mm2 / 16 AWG
Cores colorCore 1: brown
Core 2: white
Core 3: blue
Core 4: black
Core 5: grey
LengthL500 mm
InstallationFront mounting M16 , tightening torque: 1.25 Nm
Mass54 g
Plug connector
Screw connectionZinc diecast, nickel-plated
Contact surfacegold plated (Au)
Scope of deliverylocknut not included
General Notes