Select Your Country

Go to global website

V3S-GR-YEE-V3/V3-GR Y-Splitter

Y-Splitter M8 plug snap-lock 3-pin to 2x M8 socket snap-lock 3-pin, UL approved

Key Benefits at a Glance

  • Easy merging of two signals at a single M8 slot
  • Snap locking
  • Free of paint wetting interfering substances
  • Degree of protection IP65
  • UL listed for USA and Canada

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V3S-GR-YEE-V3/V3-GR

Connector 1
Connectionsocket
Construction typeM8
Stylestraight
Lockingsnap locking
Number of pins3
CodingA-coded
Connector 2
Connectionsocket
Construction typeM8
Stylestraight
Lockingsnap locking
Number of pins3
CodingA-coded
Connector 3
Connectionplug
Construction typeM8
Stylestraight
Lockingsnap locking
Number of pins3
CodingA-coded
Operating voltageUBmax. 30 V AC/DC
Operating currentIBmax. 3 A
Degree of protectionEN 60529
Plug connectionconnector M8 x 1 : IEC 61076-2-104
FlammabilityIEC 60332-1-2
UL File NumberE231213
Ambient temperature-40 ... 80 °C (-40 ... 176 °F)
Pollution degree3
Plug connector
Mating cyclesmin. 100
Degree of protectionIP65
Mass10.67 g
Plug connector
BodyTPU, black
Contact surfaceAu
FlammabilityV-0
General Notes