Select Your Country

Go to global website

Control Units and Control Stations

Product family image for control units and control stations

In hazardous industrial environments such as chemical plants, refineries, or offshore facilities, safe and intuitive control of processes is essential. Pepperl+Fuchs offers a wide range of Ex-certified control stations and control units specifically for use in potentially explosive atmospheres. These rugged solutions enable precise manual operation and control in Zone 1, Zone 2, Zone 21, Zone 22, or Class I and Class II, Division 1 or Division 2 applications.

Each control station or control unit is built to withstand the extreme conditions commonly found in hazardous areas. The enclosures are available in various materials—such as glass fiber reinforced polyester (GRP), stainless steel, or polyamide—ensuring durability and long service life even in aggressive environments. With protection types such as Ex d (flameproof) and Ex e (increased safety), the solutions meet international standards such as ATEX, IECEx, NEC and others. All components are engineered for high mechanical strength, chemical resistance, and reliable operation in extreme temperatures and weather conditions.

One of the key benefits of Pepperl+Fuchs’ control units and control stations lies in their modular, configurable design. A wide range of operating elements—including pushbuttons, contact blocks, rotary switches or key control switches—can be combined in countless variations to match the exact application requirements.

Whether a simple start/stop function, emergency shutdown, or more complex control logic is needed, these solutions offer flexibility without compromising explosion protection.

Product family image for Ex d control stations

Control Stations (Ex d)

Control stations with types of protection Ex db and Ex tb. Enclosures are constructed of aluminum and stainless steel.

Product family image of Ex e control stations

Control Stations (Ex e)

Control stations with types of protection Ex db eb, Ex ib, and Ex tb. The available housing materials are GRP and stainless steel.

Product family image of control units

Control Units (Ex e)

Control units with types of protection Ex db eb, Ex ib and Ex tb. Enclosures are built using polyamide or stainless steel. Variants with stand-alone enclosures are available as well as versions for panel mounting.

Language
  • English
  • German
Language
Brochures and Overviews
File Type
File Size
Language
Download
Brochures and OverviewsLinecard - Electrical Explosion Protection Equipment for Process AutomationFile Type
PDF
File Size
491 KB
Language
English
  • German
  • English
Download
Brochures and OverviewsBrochure Solution SpotlightFile Type
PDF
File Size
1 MB
Language
English
Download