Select Your Country
Ex pyb Purge and Pressurization Systems

The Pepperl+Fuchs Bebco EPS® Ex pyb purge and pressurization systems reduce the classification within the protected enclosure from Zone 1/21 to non-hazardous. General industrial area equipment can be operated within the protected enclosure.
Please note: vents are required for all Ex pyb purge and pressurization enclosures.
Learn More and Configure Your System

The6500 series Ex pyb purge and pressurization system reduces the classification within the protected enclosure from Zone 1/21 to non-hazardous. General industrial area equipment can be operated within the protected enclosure.
- Suitable for Zone 1/21 applications up to SIL 2 (acc. to IEC 61508)
- Enclosure sizes up to 12.7 m³ (450 ft³)
- Conforms to ATEX, IECEx, CCC, UKCA and other standards
- User-friendly, easy programming
- Automatic control of power, pneumatics, and temperature/pressure monitoring
- Universal power: AC or DC
- Intrinsically safe LCD touch pad user interface allows configuration and monitoring during operation
- Remote monitoring capabilities via RS-485/HART and Bluetooth® connection
- Preset programs for simple configuration
- Digital pressure relief vent for various flow rates and continuous flow/dilution
- Dilution control and monitoring for analyzers
- Compact design with panel mounts or direct mounts available
Configure Your 6500 Series
Language
- English
- Spanish
- German
- Chinese
Brochures and Overviews | File Type | File Size | Language | Download |
|---|---|---|---|---|
| Brochures and OverviewsProduct Information - Pepperl+Fuchs Bebco EPS® 6500 Series Ex pxb/pyb for Zone 1/21 Purge and Pressurization System | File Type PDF | File Size 493 KB | Language English
| Download |
| Brochures and OverviewsProduct Information - Low Leakage Vent | File Type PDF | File Size 385 KB | Language English | Download |
Application Reports | File Type | File Size | Language | Download |
|---|---|---|---|---|
| Application ReportsApplication Report - EPV Low-Leakage Vents | File Type PDF | File Size 369 KB | Language English
| Download |
Further Literature | File Type | File Size | Language | Download |
|---|---|---|---|---|
| Further LiteratureProduct Overview - Linecard Global Purge and Pressurization Solutions | File Type PDF | File Size 403 KB | Language English | Download |