Select Your Country

Go to global website

Smartphones and Tablets

Smartphones

smart-ex 03 smartphone
6-Inch Android Smartphone for Zone 1/21 and Div. 1

Smart-Ex® 03

The Smart-Ex® 03 is an intrinsically safe 5G smartphone engineered for hazardous areas up to Zone 1/21 and Div. 1, fully compliant with international Ex certifications. Combining powerful 5G and Wi‑Fi 6 connectivity with rugged industrial design, it enables reliable, data-intensive applications directly in the field. Integrated with Mobile Device Management (MDM), it ensures secure IT integration and supports efficient, connected, and digitized workflows.

smart-ex 203 smartphone
6.3-Inch Android Smartphone for Zone 2/22 and Div. 2

Smart-Ex® 203

The Smart-Ex® 203 is a powerful 5G smartphone designed for Zone 2/22 and Div. 2 hazardous areas, extending the proven Smart-Ex® series with a future-proof solution for industrial applications. With global 5G and Wi‑Fi 6 connectivity, rugged industrial design, and support for data-intensive applications such as augmented reality, it enables efficient, connected workflows directly in the field. Innovative features, long-term software updates, and flexible integration options make it a reliable companion for modern process industries.

smartphones and tablets group image

Today, smartphones and tablets are much more than just communication tools. In industrial applications and hazardous areas, they provide reliable support for daily work—from secure communication and access to documents, photos, and videos to the implementation of modern Industry 4.0 applications.

These mobile devices are designed for use in harsh environments: Equipped with rugged housings and scratch-resistant displays, the smartphones and tablets can be easily operated with gloves or wet hands and offer good readability even in direct sunlight.

Powerful operating systems combined with long-lasting batteries enable extended operating times in the field.

Whether smartphones or tablets—the devices are available with global approvals for hazardous areas up to Zone 1/21 and Div. 1 and support employees in a wide range of applications such as inspections, maintenance work, inventory, or material tracking. Comprehensive service and support offerings complete the package and enable efficient and safe work in demanding environments.

Tablets

tab-ex 05 5g tablets
8-Inch Android Tablet for Zone 1/21 and Div. 1

Tab-Ex® 05

As an intrinsically safe 8-inch tablet, the Tab-Ex® 05 brings 5G communication directly into Zone 1/21 and Div. 1 hazardous areas. With powerful connectivity, high data security, and a rugged design, it enables the reliable implementation of digital applications—from remote support to augmented reality—and lays the foundation for efficient, connected industrial processes.

Pad-Ex 01 P12 windows tablet
11.6-inch Windows Tablet for Zone 2/22 and Div. 2

Pad-Ex® 01 P12

The Pad-Ex® 01 P12 is a rugged 11.6-inch Windows tablet designed for use in harsh industrial environments. It combines outstanding performance with versatility: Whether used as a complementary device or a replacement for desktop PCs, laptops, or wall-mounted monitors, the Pad-Ex® 01 enables mobile, efficient, and networked workflows in Zone 2/22 and Div. 2.

android enterprise recommended logo

Android Enterprise RecommendedGoogle-Certified Security for Professional Use

The Smart-Ex 03, Smart-Ex 203, and Tab-Ex 05 are officially Android Enterprise Recommended (AER) certified. These devices meet Google’s high standards for security, device management, and regular security updates for enterprise use. IT teams benefit from seamless integration with popular enterprise mobility management solutions, simplified device deployment, and a reliable foundation for compliance requirements.

All certified devices and partners can be found on Google’s official Android Enterprise partner page.

woman using a tablet in an industrial environment

Connected Worker

Companies in industrial and hazardous areas are confronted with growing challenges. At the same time, digital transformation is changing the way we work: data is available in real time, and expectations for flexible, networked ways of working are rising.

Get ready for the industry of the future with our Connected Worker solutions and learn more about:

  • Our products and services and how they help improve productivity and safety
  • 5G technology and how it helps companies boost operational efficiency and safety
  • What to expect from the Pepperl+Fuchs Connected Worker event series
woman working in a technical support team

Service Contracts

To provide the highest level of safety possible in your work environment, we ensure the very best quality in development, production, and service of our intrinsically safe mobile devices. Our comprehensive service package is designed for several products for Enterprise Mobility. A service contract allows you to benefit from predetermined costs and personalized services, such as:

  • Transparent total cost of ownership
  • No unplanned repair bills or service fees—these are built into your service package
  • No delays or internal costs due to generating additional purchase orders to cover repair work
Language
  • German
  • English
Language
Brochures and Overviews
File Type
File Size
Language
Download
Brochures and OverviewsProduct Overview - Mobile Computing and CommunicationsFile Type
PDF
File Size
3 MB
Language
English
  • German
  • English
Download
Brochures and OverviewsProduct Information - Smart-Ex® 03: High Performance 5G Smartphone for Hazardous AreasFile Type
PDF
File Size
1 MB
Language
English
  • English
  • German
Download
Brochures and OverviewsThe World´s 1st ThinManager®-Ready Tablet SolutionFile Type
PDF
File Size
875 KB
Language
English
Download
Brochures and OverviewsProduct Information - Tab-Ex® 05 — the Undisputed Standard for Mobile Working in Hazardous AreasFile Type
PDF
File Size
294 KB
Language
English
  • German
  • English
Download
Brochures and OverviewsBrochure - Smart-Ex 203File Type
PDF
File Size
995 KB
Language
English
  • German
  • English
Download