Select Your Country

Go to global website

MH-EXG-30 Mounting Aid

Quick mounting bracket with dead stop

Key Benefits at a Glance

  • Clamp for threaded pipe
  • Suitable for all M30 sensors, including reduction factor 1
  • Simple and quick exchange without readjustment
  • 2 panel nuts included
  • Free of paint wetting interfering substances
  • Significantly reduced influence on the switching distance

Show more

Contact us for estimated delivery.49.00 USD Net price—your individual price will be shown during checkout process.
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of MH-EXG-30

Ambient temperature-40 ... 90 °C (-40 ... 194 °F)
LengthL36 mm
thread length of sensor min. 34 mm
Diametersensor min. 29.73 mm
sensor max. 30 mm
ConnectionM36 x 1.5 external thread
Materialbrass, nickel-plated
free of paint wetting interfering substances
Screwed connectionSW = 41 mm
Dimensions
Length36 mm
Diameter45 mm
Tightening torque36 Nm nuts 5
8 Nm nut 1
NoteAttention: Sensor shape dependent, it will be fixed up to 0.7 mm in back-flush position.
General Notes