Select Your Country
NJ2-V3-N-Y220141 Inductive Sensor
Key Benefits at a Glance
- 2 mm flush
- Usable up to SIL 2 acc. to IEC 61508
- NAMUR output
NAMUR sensors must be operated with approved switch amplifiers. Please find suitable devices below:
View switch amplifiers








Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of NJ2-V3-N-Y220141
| Switching function | Normally closed (NC) | |
| Output type | NAMUR | |
| Rated operating distance | sn | 2 mm |
| Installation | flush | |
| Assured operating distance | sa | 0 ... 1.62 mm |
| Reduction factor rAl | 0.25 | |
| Reduction factor rCu | 0.2 | |
| Reduction factor r304 | 0.7 | |
| Output type | 2-wire |
| Nominal voltage | Uo | 8.2 V (Ri approx. 1 kΩ) | ||||||
| Switching frequency | f | 0 ... 1000 Hz | ||||||
| Hysteresis | H | 0.01 ... 0.1 mm | ||||||
| Current consumption | ||||||||
| ||||||||
| Safety Integrity Level (SIL) | SIL 2 | |
| MTTFd | 11775 a | |
| Mission Time (TM) | 20 a | |
| Diagnostic Coverage (DC) | 0 % |
| Standard conformity | ||||||||
| ||||||||
| IECEx approval | ||||||||||||||
| ||||||||||||||
| ATEX approval | ||||||||||||||
| ||||||||||||||
| UL approval | cULus Listed Circuitry: Class 2 Power Source Enclosure Type Rating: Type 1 Supply/Switching Voltage: 8.2 V DC | |||||||||||||
| ||||||||||||||
| CCC approval | ||||||||||||||
| ||||||||||||||
| CML approval | on request | |||||||||||||
| ANZEx | 19.3001X | |||||||||||||
| Ambient temperature | -25 ... 100 °C (-13 ... 212 °F) |
| Connection type | cable | ||||||||||||||||
| Housing material | PBT | ||||||||||||||||
| Sensing face | PBT | ||||||||||||||||
| Degree of protection | IP67 | ||||||||||||||||
| Cable | |||||||||||||||||
| |||||||||||||||||
| Tightening torque, fastening screws | ≤ 0.4 Nm | ||||||||||||||||
| Dimensions | |||||||||||||||||
| |||||||||||||||||
| Use in the hazardous area | see instruction manuals |
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




