Select Your Country
NCB8-18GM40-N0-10M-OG Inductive Sensor
Key Benefits at a Glance
- 8 mm flush
- NAMUR output
- Polarity reversal protected
- Stainless steel housing
- 10 m connection cable
Show more
NAMUR sensors must be operated with approved switch amplifiers. Please find suitable devices below:
View switch amplifiers








Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of NCB8-18GM40-N0-10M-OG
| Switching function | Normally closed (NC) | |
| Output type | NAMUR | |
| Rated operating distance | sn | 8 mm |
| Installation | flush | |
| Assured operating distance | sa | 0 ... 6.48 mm |
| Actual operating distance | sr | 7.2 ... 8.8 mm typ. 8 mm |
| Reduction factor rAl | 0.39 | |
| Reduction factor rCu | 0.36 | |
| Reduction factor r304 | 0.71 | |
| Output type | 2-wire |
| Nominal voltage | Uo | 8.2 V (Ri approx. 1 kΩ) | ||||||
| Switching frequency | f | 0 ... 1500 Hz | ||||||
| Hysteresis | H | 1 ... 15 % typ. 5 % | ||||||
| Reverse polarity protection | reverse polarity protected | |||||||
| Short-circuit protection | yes | |||||||
| Suitable for 2:1 technology | yes , Reverse polarity protection diode not required | |||||||
| Current consumption | ||||||||
| ||||||||
| Switching state indicator | all direction LED, yellow | |||||||
| MTTFd | 2660 a | |
| Mission Time (TM) | 20 a | |
| Diagnostic Coverage (DC) | 0 % |
| Standard conformity | |||||||||||
| |||||||||||
| IECEx approval | ||||||||||||||
| ||||||||||||||
| ATEX approval | ||||||||||||||
| ||||||||||||||
| UL approval | cULus Listed Load Type: General Purpose Circuitry: Class 2 Power Source Enclosure Type Rating: Type 1 Supply/Switching Voltage: 8.2 V DC | |||||||||||||
| CML approval | on request | |||||||||||||
| ANZEx | 18.3018X | |||||||||||||
| Ambient temperature | -25 ... 80 °C (-13 ... 176 °F) | |
| Storage temperature | -40 ... 80 °C (-40 ... 176 °F) |
| Connection type | cable PUR (halogen-free) , 10 m blue , Oil resistant , Flame-retardant as per IEC 60332-1 Mud-resistant according to IEC61892-4, appendix D Flexible at temperatures as low as -40 °C | |||||||||||||
| Core cross section | 2x 1 mm2 , black | |||||||||||||
| Housing material | Stainless steel 1.4305 / AISI 303 | |||||||||||||
| Sensing face | PBT | |||||||||||||
| Degree of protection | IP66 / IP67 | |||||||||||||
| Cable | ||||||||||||||
| ||||||||||||||
| Dimensions | ||||||||||||||
| ||||||||||||||
| Scope of delivery | 2 self locking nuts in scope of delivery | |
| Use in the hazardous area | see instruction manuals |
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




