Select Your Country

Go to global website

SR*-U* Enclosure (Ex e)

Enclosure, stainless steel, component-certified with type of protection Ex e

Key Benefits at a Glance

  • Stainless Steel enclosure
  • Brushed enclosure, IP66
  • Installation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Ex eb and Ex tb certified
  • Suitable for operation in Class I, II Division 2
  • Suitable for operation in Class I Zone 2, Class II Zone 22
  • 32 enclosure size options
  • Return Flange Sealing provides Drain Channel
  • Option for vertical or horizontal mounting provides high flexibility
  • Customizable configuration of gland plates, ground bolt and hinges as per specification
  • Wide range of accessories available

Show more

Approval symbol
Approval symbol
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of SR*-U*

Operating voltage1100 V AC / DC max. for ATEX / IECEx
1000 V AC / DC max. for North American approvals
Operating current350 A max. , depending on size and certification
Enclosure coverfully detachable
Cover fixingStainless steel A4 (V4A) combination pozi driv and slotted screw , optional quarter-turn key locks
Cover sealsilicone
Degree of protectionIP66 , Type 4X
Cable entrysee data table
Gland plate on face(s)optional
Terminal assembly
Number of railssee data table
Terminal typeStandard see PDF datasheet, other terminal types optional
Number of terminals per railsee data table
Material
Enclosure1.5 mm AISI 316L, (1.4404) stainless steel
Gland plateoptional 3 mm or 6 mm AISI 316L (1.4404) stainless steel
Finishbrushed
Masssee data table
valid for empty enclosure, will increase according to integrated components
Shock resistanceIK09, IK10
Dimensionssee data table
Mountingscrews , optional mounting brackets enclosed
GroundingM6 internal/external brass nickel-plated grounding bolt
M6 internal stainless steel grounding bolt welded to lid
M6 internal stainless steel grounding bolt welded to enclosure body
Ambient temperature-60 ... 120 °C (-76 ... 248 °F) depending on integrated components
EU-type examination certificateCML 20 ATEX 3118U
MarkingEx-Hexagon II 2 GD
Ex eb IIC Gb
Ex tb IIIC Db
UL approval
Approved forClass I and II, Division 2
Class I, Zone 2, Class II, Zone 22
cULusE499269
Ambient temperature-25 ... 40 °C (-13 ... 104 °F)
IECEx approvalIECEx CML 20.0076U
UKCA approvalCML 21 UKEX 3423U
Degree of protectionEN60529 or UL 50 / UL50E / CSA 22.2 No. 94
Shock resistanceEN IEC 62262
Order informationThis device will be delivered completely configured and assembled ready for use. For configuration details please contact Customer Service.
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.
Optional accessoriesMounting plate
M6 internal/external stainless steel grounding bolt
cover hinges stainless steel AISI 316L
gland plate 3 mm AISI 316L (1.4404) stainless steel
gland plate 6 mm AISI 316L (1.4404) stainless steel
M6 internal stainless steel grounding bolt welded to bottom gland plate
quarter-turn key locks stainless steel A4 (V4A)
engraved traffolyte tag label
engraved AISI 316L stainless steel tag label
color in-fill stainless steel tag label
cover padlock facility
eyebolts
door handles
General Notes

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.