Select Your Country

Go to global website

7500-MAN-BK-**-* Digital Valve

Digital valve for 7500 series with type of protection Ex pz

Key Benefits at a Glance

  • Optional digital valve
  • Compensates for pressure fluctuations
  • 230 VAC, 115 VAC, or 24 VDC
  • Contacts are powered by the 7500 control unit
Product Compliance: Europe – CE
Approval symbol
Product Compliance: China – CCC
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of 7500-MAN-BK-**-*

Series7500
SystemType Z Purge ; Ex pzc Purge
Hazardous environmentgas or dust
Rated voltageUr230 VAC ±10%
115 VAC ± 10%
24 VDC ±10%
Power consumption230 VAC @ 1.8 W
115 VAC @ 9 W
24 VDC @ 9 W
Protective gas supplyinstrument grade air or inert gas
Pressure requirementT6 version: 0.2 bar (2.9 psi) to 4.0 bar (58 psi)
T4 version: 0.2 bar (2.9 psi) to 16 bar (232 psi)
Purge flow rateKv value water 3.8 m3/h
ConnectionsG1/2 (13 mm)
Ambient temperature-40 ... 55 °C (-40 ... 131 °F)
Storage temperature-40 ... 80 °C (-40 ... 176 °F)
Connection typeInlet/outlet size: G 1/2 (13 mm)
Jet size: 3.0 mm and 4.5 mm size (included)


Degree of protectionIP65
MaterialBody: brass
Valve (intenal): brass
Seal: NBR
EU-type examination certificate
MarkingEx-Hexagon II 2 G Ex mb IIC T4/T6 Gb
[exsign] II 2 D Ex mb IIIC T130 °C / T80 °C Db
Protection by encapsulation

EPS 18 ATEX 1232 X
CertificateCCC approvals
MarkingEx mb IIC T4/T5/T6 Gb
Ex mbD 21 T80°C/T95°C/T130°C
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018, EN IEC 60079-7:2015/A1:2018, EN 60079-18:2015/A1:2017, EN 60079-31:2014
IECEx approvalIECEx EPS 18.0110X
Ex mb IIC T4/T6 Gb
Ex mb IIIC T130 °C/T80 °C Db
General Notes