Select Your Country

Go to global website

V3-M8-1000 Panel Socket

Panel socket, M8, 3-pin

Key Benefits at a Glance

  • Front/screw mounting
  • Halogen-free stranded wires
  • Degree of protection IP67
Product Compliance: Europe – CE
Product Compliance: USA - cURus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V3-M8-1000

Connector 1
Connectionsocket
Construction typeM8
Stylestraight
Lockingscrew connection
Number of pins3
CodingA-coded
Connector 2
Connectioncable end
Operating voltageUBmax. 48 V AC / 60 V DC
Operating currentIBmax. 4 A
Volume resistance< 3 mΩ
Degree of protectionEN 60529
Plug connectionconnector M8 x 1 : IEC 61076-2-104
FlammabilityIEC 60332-1-2
Halogen-freeIEC 60754-1
UL File NumberE191152
Ambient temperature
Plug connector-25 ... 85 °C (-13 ... 185 °F)
Cable, fixed installation-40 ... 105 °C (-40 ... 221 °F)
Cable, flexing-10 ... 105 °C (14 ... 221 °F)
Pollution degree3
Plug connector
Tightening torque0.4 Nm
Mating cyclesmin. 100
Degree of protectionIP67
Connectiontinned copper single leads,
∅1.5 ±0.1 mm
Cable
Number of cores3
Core cross section0.25 mm2
Cores colorCore 1: brown
Core 3: blue
Core 4: black
Core construction7 x 0.2 mm ∅
AWG 24
LengthL1000 mm
InstallationFront mounting M8 , tightening torque: 0.8 ... 1 Nm
Mass15 g
Halogen-freeyes
Plug connector
Screw connectionbrass, nickel-plated
SealFKM
Contact surfacegold plated (Au)
FlammabilityHB
Cable
Core insulationPVC
Scope of deliverylocknut not included
General Notes