Select Your Country

Go to global website

5500-MAN-CDUL-120VAC 5500 Series manifold, UL certified

Key Benefits at a Glance

  • Suitable for Class I, II/Div. 2 for hazardous locations
  • Certified for UL
  • Manifold combines the solenoid valve for purging and needle valve for pressurization in one housing
  • Suitable for steel or plastic tubing
  • Mounting hardware, pneumatic fittings and tubing included

Show more

In stock772.00 USD Net price—your individual price will be shown during checkout process.
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of 5500-MAN-CDUL-120VAC

5500 Series manifold, UL certified, 120 VAC
Operating modeautomatic purging
Series5500
SystemType Z Purge
Hazardous environmentgas or dust
Rated power120 V AC: 7.2 VA, 60 Hz
Voltage tolerance: +/- 10 %
Fuse rating80 mA
(fuse rating on 5500 control unit)
Protective gas supplyinstrument grade air or inert gas
Pressure requirement1.4 bar (20 psi) to 8.2 bar (120 psi)
Purge flow ratesolenoid valves : Cv (flow coefficient) = 1.4
needle valve : Cv (flow coefficient) = 0.24
Ambient temperature-20 ... 50 °C (-4 ... 122 °F)
Connection typePneumatic
Input port: 3/8 inch Tube compression fitting
Output port: 3/8" Tube compression fitting

Electrical connection
½" NPTF thread connection w/ 24" (0.61m) flying leads
Degree of protectiontype 7 & 9
Material
Housing: anodized aluminum
3/8" compression fittings: 316 stainless steel
Pressure ports: 3/8" NPTF
Bulkhead fitting: 316 stainless steel
Mounting bolts: 1/4 - 20, 316 stainless steel
Sealing washers: UL recognized type 4X
Mass1250 g (2.8 lb)
Dimensionssee dimensions
Certificate
Temperature classT3C
UL approval
cULusClass I Division 2, Group A-D
Class II Division 2, Group F+G
General Notes