Select Your Country
KFD2-STC5-Ex2 SMART Transmitter Power Supply
Key Benefits at a Glance
- 2-channel isolated barrier
- 24 V DC supply (Power Rail)
- Input 2-wire and 3-wire SMART transmitters and 2-wire SMART current sources
- Output 4 mA ... 20 mA current sink/current source
- Terminals with test points
- Up to SIL 2 (SC 3) acc. to IEC/EN 61508
Show more






Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
- PL
Technical data of KFD2-STC5-Ex2
| Signal type | Analog input |
| Safety Integrity Level (SIL) | SIL 2 | |
| Systematic capability (SC) | SC 3 |
| Connection | Power Rail or terminals 14+, 15- | |
| Rated voltage | Ur | 18 ... 30 V DC |
| Ripple | within the supply tolerance | |
| Power dissipation | ≤ 1.4 W at maximum load | |
| Power consumption | ≤ 2.6 W at maximum load |
| Connection side | field side | |
| Connection | terminals 1+, 2-, 3; 4+, 5-, 6 | |
| Input signal | 4 ... 20 mA | |
| Open circuit voltage/short-circuit current | terminals 1+, 3; 4+, 6: 23 V / 25 mA | |
| Input resistance | max. 265 Ω terminals 2-, 3; 5-, 6 , max. 330 Ω terminals 1+, 3; 4+, 6 | |
| Available voltage | ≥ 16 V at 20 mA ; ≥ 20 V at 4 mA , terminals 1+, 3; 4+, 6 |
| Connection side | control side | |
| Connection | terminals 7+, 8-, 9-; 10+, 11-, 12- (sink) terminals 7-, 8+, 9+; 10-, 11+, 12+ (source) see additional information | |
| Load | 0 ... 600 Ω | |
| Output signal | 4 ... 20 mA (overload > 25 mA) | |
| Ripple | max. 50 µA rms | |
| External supply (loop) | 2 ... 30 V DC If the external voltage is > 19 V, a load ≥ ((V - 19) / 0.02) Ω is required. V represents the value of the external voltage. The internal 250 Ω resistor at terminals 9 and 12 can be used as a load. |
| Deviation | at 20 °C (68 °F), 4 ... 20 mA ≤ 10 µA incl. calibration, linearity, hysteresis, loads and fluctuations of supply voltage | ||||
| |||||
| Frequency range | field side into the control side: band width with 1 Vpp signal 0 ... 7.5 kHz (-3 dB) safe area to hazardous area: band width with 1 VSS signal 0.3 ... 7.5 kHz (-3 dB) | ||||
| Settling time | 2 ms | ||||
| Rise time/fall time | 1 ms | ||||
| Output/power supply | functional insulation, rated insulation voltage 50 V AC | |
| Output/Output | functional insulation, rated insulation voltage 50 V AC |
| Display elements | LED | |
| Labeling | space for labeling at the front |
| Electromagnetic compatibility | |||||
| |||||
| Electromagnetic compatibility | NE 21:2012 EN 61326-3-2:2008 | |
| Degree of protection | IEC 60529:2001 | |
| Protection against electrical shock | UL 61010-1:2012 |
| Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) extended ambient temperature range up to 70 °C (158 °F), refer to manual for necessary mounting conditions |
| Degree of protection | IP20 | |
| Connection | screw terminals | |
| Mass | approx. 200 g | |
| Dimensions | 20 x 124 x 115 mm (0.8 x 4.9 x 4.5 inch) (W x H x D) , housing type B2 | |
| Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 |
| EU-type examination certificate | CML 17 ATEX 2031X | |||||||||||||||||||
| ||||||||||||||||||||
| Supply | ||||||||||||||||||||
| ||||||||||||||||||||
| Equipment | terminals 1+, 3-; 4+, 6- | |||||||||||||||||||
| ||||||||||||||||||||
| Equipment | terminals 2-, 3+; 5-, 6+ | |||||||||||||||||||
| ||||||||||||||||||||
| Equipment | terminals 1+, 2/3-; 4+, 5/6- | |||||||||||||||||||
| ||||||||||||||||||||
| Certificate | CML 17 ATEX 3030X | |||||||||||||||||||
| ||||||||||||||||||||
| Galvanic isolation | ||||||||||||||||||||
| ||||||||||||||||||||
| Directive conformity | ||||||||||||||||||||
| ||||||||||||||||||||
| UL approval | E106378 | |||||||
| ||||||||
| IECEx approval | ||||||||
| ||||||||
| Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.