Select Your Country

Go to global website

42308A Cable Socket

Cable socket, M16 straight 8-pin, for cable diameter 6 - 8 mm, shielded, field-attachable, solder connection

Key Benefits at a Glance

  • Field-attachable, shieldable
  • Metal housing
  • Solder connection
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • ZH

Technical data of 42308A

Connector 1
Connectionsocket
Construction typeM16
Stylestraight
Lockingscrew connection
Number of pins8
Operating voltageUBmax. 30 V DC
Operating currentIBmax. 2 A
Overvoltage categoryI
Insulation material groupIII
Insulation resistancemin. 10000 MΩ
Degree of protectionEN 60529
Plug connectionconnector M16 x 0.75 : IEC 61076-2-106
FlammabilityUL 94
Ambient temperature-30 ... 95 °C (-22 ... 203 °F)
Pollution degree1
Plug connector
Tightening torque0.6 Nm
Tool installationcross-hatched knurling
Mating cyclesmin. 500
Shieldingshielding ring
Degree of protectionIP67 / IP68
ConnectionSolder connection for max. 0.75 mm2 / AWG 18
Cable
Sheath diameter6 ... 8 mm
Core cross section0.75 mm2 / 18 AWG max.
Mass51 g
Plug connector
Screw connectionCuZn, nickel-plated
BodyCuZn, nickel-plated
Contact surfacesilver-plated (Ag)
FlammabilityV-0
General Notes