Select Your Country
NBN2-F581-120S6-E8-V1 Inductive Sensor Kit
Inductive sensor kit for object detection and presence monitoring
Key Benefits at a Glance
- Extremely bright triple luminous band indication
- M12 plug can be rotated 0°, 45°, or 90°
- For use in direct- and alternating-field welding systems
- Completely halogen and silicon free












Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of NBN2-F581-120S6-E8-V1
| Switching function | 2 x normally open (NO) | |
| Output type | PNP | |
| Rated operating distance | sn | 2 mm |
| Installation | non-flush | |
| Output polarity | DC | |
| Assured operating distance | sa | 0 ... 1.62 mm |
| Reduction factor rAl | 0.45 | |
| Reduction factor rCu | 0.35 | |
| Reduction factor r304 | 0.75 | |
| Output type | 4-wire |
| Operating voltage | UB | 10 ... 30 V DC |
| Switching frequency | f | 0 ... 25 Hz |
| Reverse polarity protection | reverse polarity protected | |
| Short-circuit protection | pulsing | |
| Voltage drop | Ud | ≤ 3 V |
| Operating current | IL | 0 ... 100 mA |
| Off-state current | Ir | ≤ 10 µA |
| No-load supply current | I0 | ≤ 28 mA |
| Constant magnetic field | B | 100 mT |
| Alternating magnetic field | B | 100 mT |
| MTTFd | 1445 a | |
| Mission Time (TM) | 20 a | |
| Diagnostic Coverage (DC) | 0 % |
| LED POWER | LED, green | |
| Switching state | "Closed" = LED red (S02)/C "Open" = LED yellow (S01)/O |
| Standard conformity | |||||
| |||||
| UL approval | cULus Listed Load Type: General Purpose Circuitry: Class 2 Power Source Enclosure Type Rating: Type 1 Supply/Switching Voltage: 30 V DC Output Switching Current: 100 mA | |
| CCC approval | CCC approval / marking not required for products rated ≤36 V |
| Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
| Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
| Connection type | Connector plug | |||||||
| Flexible lead, housing-sensor | (120 ± 5) mm, PUR (halogen-free) | |||||||
| Housing material | amplifier; PBT, PA6 + GD-ZN AL4 oscillators; PBT | |||||||
| Degree of protection | IP65 | |||||||
| Connector | ||||||||
| ||||||||
| Tightening torque, fastening screws | ≤ 1.8 Nm | |||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




