Select Your Country

Go to global website

K-500R0%1 Measuring resistor

Key Benefits at a Glance

  • 1-channel
  • Precision resistor
  • Conversion of 4 mA ... 20 mA/2 V ... 10 V
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • PL

Technical data of K-500R0%1

Measuring resistor
Measuring resistor500 Ω , 0.1 %, TK10
Dimensions∅10 x 28 mm (0.4 x 1.1 inch)
General Notes