Select Your Country

Go to global website

GLV18-6/59/102/115 Retroreflective Sensor

Retroreflective sensor, M18 threaded housing design, plastic housing, front optical face, 6.5 m detection range, red light, dark on, DC version, NPN output, fixed cable

Key Benefits at a Glance

  • Efficient Line in a short M18 plastic housing for standard applications
  • Very high detection range
  • 4 LEDs indicator for 360° visibility
  • Optimized potentiometer design for a clear control button layout in the application
  • Version with front optical face
  • DC voltage version

Show more

Product Compliance: Europe – CE
Product Compliance: EU - protection class II
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • ZH

Technical data of GLV18-6/59/102/115

Effective detection range0 ... 6.5 m
Reflector distance0.05 ... 6.5 m
Threshold detection range8 m
Reference targetreflector C110-2
Light sourceLED
Light typemodulated visible red light , 640 nm
Polarization filterno
Diameter of the light spotapprox. 300 mm at 8 m
Opening angleapprox. 2 °
Optical facefrontal
Ambient light limit30000 Lux
MTTFd920 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Operation indicatorLED green, statically lit Power on
Function indicatorLED yellow: lights up when receiving the light beam ; flashes when falling short of the operating reserve; OFF when light beam is interrupted
Operating voltageUB10 ... 30 V DC
No-load supply currentI0< 20 mA
Switching typedark-on
Signal output1 NPN, short-circuit protected open collector
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA
Voltage dropUd≤ 1.5 V DC
Switching frequencyf500 Hz
Response time≤ 1 ms
Product standardEN 60947-5-2
Protection classII, Rated insulation voltage ≤ 50 V AC with pollution degree 1-2 according to IEC 60664-1
UL approvalcULus Listed, Class 2 Power Source
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 60 °C (-13 ... 140 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Degree of protectionIP67
Connection2 m fixed cable
Material
HousingPC
Optical facePMMA
CablePVC
Massapprox. 75 g
Dimensions
Length39.8 mm
Diameter18 mm
Thread sizeM18
General Notes