Select Your Country

Go to global website

OMH-RL28-C Mounting Aid

Weld slag cover model

Key Benefits at a Glance

  • Protection from welding beads
  • Simple and fast mounting
In stock78.00 USD Net price—your individual price will be shown during checkout process.
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OMH-RL28-C

Accessories providedglass
M4 x 8 mm thumb screw
Material
HousingMetal sheet (steel), black-coated
Optical faceglass
Dimensions
Height90 mm
Width28.4 mm
Length
SeriesRL28
RL29
General Notes

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.