Select Your Country

Go to global website

MPT42HD-CM Base Module

Base module, accessory for the modular MP photoelectric sensor series

Key Benefits at a Glance

  • Harsh duty
  • Withstands 1200 psi washdown
In stock221.00 USD Net price—your individual price will be shown during checkout process.
Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of MPT42HD-CM

MarkingCE
Operating voltageUB10 ... 30 V DC
Operating currentIB250 mA max
Voltage dropUd≤ 1 V DC
Current consumption≤ 25 mA
Response time≤ 10 µs
Output typeDC
Output type1 PNP, Reverse polarity protected
StandardsEN 60947-5-2
ApprovalsCE, cULus
Ambient temperature-30 ... 70 °C (-22 ... 158 °F)
Storage temperature-55 ... 85 °C (-67 ... 185 °F)
Relative humidity95% RH (non-condensing)
Shock resistance50G
Vibration resistance10G, 10 ... 500 Hz
Degree of protectionIP69K
ConnectionV1-connector
Material
HousingGlass-filled Polysulfone
Dimensions
Height55 mm
Width39.6 mm
Depth39.6 mm
General Notes