Select Your Country

Go to global website

AB-12 Mounting Angle

Mounting aid

Key Benefits at a Glance

  • Retainer for all cylindrical sensors with M12 thread
Contact us for estimated delivery.8.00 USD Net price—your individual price will be shown during checkout process.
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of AB-12

Inside diameter12 mm
Material304 Stainless steel
Dimensions31.8 mm x 31.8 mm x 25.4 mm
Height25.4 mm
Width31.8 mm
Length31.8 mm
General Notes