Select Your Country
SU18-16/40a/110/115a Fiber Optic Sensor
Fiber optic sensor for glass fiber optics and plastic fiber optics
Key Benefits at a Glance
- Basic line for DIN rail installation
- Sleek design
- 3 response times selectable
- High switching frequency









Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
- ZH
Technical data of SU18-16/40a/110/115a
| Sensor range | up to 150 mm (KLR-C02-2,2-2,0-K146) | |
| Detection range | up to 450 mm (KLE-C01-2,2-2,0-K116) | |
| Light source | LED | |
| Light type | modulated visible red light , 660 nm | |
| Ambient light limit | 10000 Lux |
| MTTFd | 690 a | |
| Mission Time (TM) | 20 a | |
| Diagnostic Coverage (DC) | 0 % |
| Operation indicator | LED green, statically lit Power on , Undervoltage indicator: Green LED, pulsing (approx. 0.8 Hz) , short-circuit : LED green flashing (approx. 4 Hz) | |
| Function indicator | LED yellow: static illumination switching state, flashes when falling short of the operating reserve | |
| Control elements | Potentiometer for setting sensitivity slide switch 2 positions: light/dark switching slide switch 3 positions: timer function - timer off, on delay 40 ms, off-delay 40 ms slide switch 3 positions: operating mode - normal, high speed , high resolution |
| Operating voltage | UB | 10 ... 30 V DC |
| Ripple | 10 % | |
| No-load supply current | I0 | ≤ 30 mA |
| Switching type | light/dark on, switchable | |
| Signal output | 1 push-pull (4 in 1) output NPN/PNP , short-circuit protected | |
| Switching voltage | max. 30 V DC | |
| Switching current | max. 100 mA , resistive load | |
| Voltage drop | Ud | ≤ 2 V DC at 100 mA ; ≤ 0.7 V at 10 mA |
| Switching frequency | f | Standard mode: 3 kHz , High speed mode: 6 kHz , High resolution: 500 Hz |
| Response time | Standard mode: 160 µs , High speed mode: 80 µs , High resolution: 1 ms | |
| Repeat accuracy | R | ≤ 0.5 % of adjusted sensor range |
| Product standard | EN 60947-5-2 |
| UL approval | cULus Listed, Class 2 Power Source, Type 1 enclosure | |
| CCC approval | CCC approval / marking not required for products rated ≤36 V |
| Ambient temperature | -10 ... 55 °C (14 ... 131 °F) | |
| Storage temperature | -20 ... 70 °C (-4 ... 158 °F) |
| Degree of protection | IP50 | ||||||||||
| Connection | 200 mm, PVC cable with M8 connector, 3-pin | ||||||||||
| Material | |||||||||||
| |||||||||||
| Mass | 45 g | ||||||||||
| Dimensions | |||||||||||
| |||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.
