Select Your Country

Go to global website

V1-G-Q2 Cable Socket

Cable socket, field-attachable, M12 straight, A-coded, 4-pin, for cable diameter 4 - 8 mm, insulation displacement connection

Key Benefits at a Glance

  • Insulation displacement connection
  • Metal locking
  • Knurled nut suitable for tool assembly
  • cURus approval
In stock20.00 USD Net price—your individual price will be shown during checkout process.
Product Compliance: Europe – CE
Product Compliance: USA - cURus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • ZH

Technical data of V1-G-Q2

Connector 1
Connectionsocket
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins4
CodingA-coded
Operating voltageUBmax. 250 V AC/DC
Operating currentIBmax. 4 A
Volume resistance< 5 mΩ
Insulation resistancemin. 100 MΩ
Degree of protectionEN 60529
Plug connectionconnector M12 x 1 : IEC 61076-2-101
UL File NumberE191152
Ambient temperature-25 ... 80 °C (-13 ... 176 °F)
Pollution degree3
Plug connector
Tightening torque0.4 Nm
Tool installationstraight knurling
Mating cyclesmin. 100
Degree of protectionIP65 / IP67
ConnectionInsulation displacement connection for 0.34 ... 0.75 mm2 / AWG 22 ... AWG 18
Cable
Sheath diameter4 ... 8 mm
Cores∅ 1.3 ... 2.6 mm incl. insulation
Cross-section: 0.34 ... 0.75 mm2
Cable construction: Class 2-6 in accordance with VDE 0295
Core cross section0.75 mm2 / 18 AWG max.
Mass14.9 g
Mountingmax. tightening torque on the coupling nut: ≤ 1.5 Nm
Notemax. 10 connections possible to a cable of the same cross-section. After repeated cable connection it may be necessary to renew the seal and cap.
Plug connector
Screw connectionZinc diecast, nickel-plated
BodyPA 66, black
SealNBR
Contact surfaceNi/Au
FlammabilityV-0
Cable
Core insulationPVC/PE/PP
General Notes