Select Your Country
NMB10-30GM65-Z0-NFE-V1 Inductive Sensor
Key Benefits at a Glance
- Stainless steel sensing face
- Sensing range 10 mm
- 2-wire DC
- Nonferrous targets












Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
- ZH
Technical data of NMB10-30GM65-Z0-NFE-V1
| Switching function | Normally open (NO) | |
| Output type | Two-wire | |
| Rated operating distance | sn | 10 mm |
| Installation | flush | |
| Output polarity | DC | |
| Assured operating distance | sa | 0 ... 8.1 mm |
| Actuating element | Nonferrous targets | |
| Reduction factor rAl | 1 | |
| Reduction factor rCu | 1.1 | |
| Reduction factor r304 | 0 | |
| Reduction factor rSt37 | 0 | |
| Reduction factor rBrass | 0.9 | |
| Output type | 2-wire |
| Operating voltage | UB | 6 ... 30 V |
| Switching frequency | f | 5 Hz |
| Hysteresis | H | 3 ... 15 typ. 10 % |
| Reverse polarity protection | reverse polarity tolerant | |
| Short-circuit protection | no | |
| Voltage drop | Ud | ≤ 5.5 V |
| Operating current | IL | 2 ... 100 mA |
| Off-state current | Ir | ≤ 1 mA |
| Operation indicator | 4-way LED Yellow: output |
| Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
| UL approval | cULus Listed Load Type: General Purpose Circuitry: Class 2 Power Source Enclosure Type Rating: Type 1 Supply/Switching Voltage: 30 V DC Output Switching Current: 100 mA | |
| CCC approval | CCC approval / marking not required for products rated ≤36 V |
| Ambient temperature | -40 ... 70 °C (-40 ... 158 °F) |
| Connection type | Connector plug | |||||||
| Housing material | Stainless steel 1.4305 / AISI 303 | |||||||
| Sensing face | Stainless steel 1.4305 / AISI 303 | |||||||
| Degree of protection | IP67 / IP68 / IP69K - cordset dependent according to cable specification | |||||||
| Connector | ||||||||
| ||||||||
| Mass | 166 g | |||||||
| Dimensions | ||||||||
| ||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




